Publish your products
Tork PeakServe® Large Recessed Cabinet Towel Adapter
Tork PeakServe® Large Recessed Cabinet Towel Adapter
Tork PeakServe® Large Recessed Cabinet Towel Adapter
Tork PeakServe® Large Recessed Cabinet Towel Adapter

    Tork PeakServe® Large Recessed Cabinet Towel Adapter

    Tork PeakServe®: the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of 1230 towels, which can be dispensed quickly and without interruption to maintain flow. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling.

    Specification
      • Compression means 250% more hand towels, preventing unexpected run outs - compared to Tork Universal refills and Tork Xpress® Multifold Hand Towel dispensers
      • Semi-recessed design is ADA compliant.
      • Top up with hand towels when it suits you. More flexibility means more time to clean
      • Towels served in 3 seconds for a better washroom flow with no hold ups for guests
      • High capacity: less maintenance and reduced risk of paper shortage
      • Taking a towel is always smooth and easy with our patented Continuous® hand towel system
    Technical specification
    • Unique ref.552512
    • Product familyTork PeakServe
    • Product groupContinuous
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)519
    • Width (mm)365
    • Depth (mm)96
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)4.95
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 25 23 11
    • OmniClass TitleSanitary Napkin Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit