Publish your products
Tork Bin
Tork Bin
Tork Bin

    Tork Bin

    The Tork 5 Litre Bin is a welcome solution to provide guests with an up-to-date hygienic and versatile waste bin. Being part of the award-winning design series Tork Elevation, it also has the looks to truly complete your washroom

    The Tork 5 Litre Bin is a welcome solution to provide guests with an up-to-date hygienic and versatile waste bin. Being part of the award-winning design series Tork Elevation, it also has the looks to truly complete your washroom
    • Easy to clean
    • Discrete disposal
    • Small in size
    • Easy waste handling
    Technical specification
    • Unique ref.564008
    • Product familyElevation
    • Product groupBin
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)338
    • Width (mm)190
    • Depth (mm)160
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Kg)0.875
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit