Sanitary Towel Bag Dispenser, Black

Sanitary Towel Bag Dispenser, Black

The Sanitary Towel Bag Dispenser in Elevation Design is a discrete and convenient solution for every washroom to ensure hygienic disposal of waste. Tork Elevation dispensers have a functional, modern design, that makes a lasting impression on your guests.
Technical specification
  • Unique ref.566008
  • Collection setElevation
  • CollectionBin
  • TypeObject (single object)
  • Date of publishing2021-04-16
  • Edition number1
  • Height (mm)140
  • Width (mm)100
  • Depth (mm)36
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_70_22_75
  • Uniclass 2015 DescriptionSanitary towel dispensers