Publish your products
Tork Folded Wiper/Cloth Dispenser Red/Black
Tork Folded Wiper/Cloth Dispenser Red/Black
Tork Folded Wiper/Cloth Dispenser Red/Black

    Tork Folded Wiper/Cloth Dispenser Red/Black

    This dispenser reduces consumption and waste thanks to the one sheet at a time feature. The wipes are protected until used which, together with a splash proof and easy to clean dispenser, ensures good hygiene and reduces wastage through soiling. Refilling is easy too, and you avoid the risk of running out of wipes, as the semi-transparent hood shows when top-ups are needed. The dispenser has flexible mounting options. You can either use the wall bracket or, if you do not want to drill holes in your wall, magnets or suction cups. This flexibility makes the system suitable for almost all walls. Regardless of mounting option, the dispenser is easy to take down when you want to clean the wall for increased hygiene
    • Medium capacity
    • The splash proof hood protects the refills
    • Flexible mounting option
    • Easy to top up – secures availability
    • Large refill assortment
    Technical specification
    • Unique ref.654008
    • Product familyPerformance
    • Product groupFolded
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)394
    • Width (mm)427
    • Depth (mm)206
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.595
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit