Publish your products
Tork Mini Jumbo Toilet Paper Roll Dispenser White T2
Tork Mini Jumbo Toilet Paper Roll Dispenser White T2
Tork Mini Jumbo Toilet Paper Roll Dispenser White T2

    Tork Mini Jumbo Toilet Paper Roll Dispenser White T2

    The Tork Maxi Centerfeed Dispenser in Performance Design enables efficiency and makes it quicker to get the paper needed by an optimized single hand dispensing. Tork Performance is the next generation of dispensers for professional wiping. The right combination of dispenser and wiper will boost productivity, while reducing your overall cost-in-use.
    Technical specification
    • Unique ref.555020A
    • Product familyElevation
    • Product groupJumbo roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)10.8
    • Width (inches)13.6
    • Depth (inches)5.2
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Lbs)2.1
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit