Publish your products
Tork Elevation® Folded Bath Tissue Dispenser, white
Tork Elevation® Folded Bath Tissue Dispenser, white
Tork Elevation® Folded Bath Tissue Dispenser, white

    Tork Elevation® Folded Bath Tissue Dispenser, white

    The Tork Elevation® Folded Bath Tissue Dispensing System is a one-at-a-time dispensing system. Less paper is used in your restrooms, which means less waste, clutter and cost. The slim, coreless design takes up less space, fits anywhere, and eliminates core waste. Compared to conventional roll tissue dispensers, the coreless dispenser means it's easy to install, and refill at anytime. Seamless design means less groove for dirt to hide.
    Technical specification
    • Unique ref.556020
    • Product familyElevation
    • Product groupToilet Tissue
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)10.67
    • Width (inches)6.26
    • Depth (inches)5.04
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States