Publish your products
Tork Elevation® DoorMate Waste Bin, black
Tork Elevation® DoorMate Waste Bin, black

    Tork Elevation® DoorMate Waste Bin, black

    The Tork Elevation DoorMate Dispenser System is a one-at-a-time dispensing system that helps protect hands from door handle germs. The Tork Elevation Folded Bath Tissue Dispenser and the 5-liter Bin work together to create The DoorMate. Less paper is used in your restrooms, which means less waste, clutter and cost. The slim, design takes up less space, fits anywhere and it's easy to install, and refill. Seamless design means less groove for dirt to hide. The bin is a 5L container and fits any standard 5L or 1 gal plastic bag.
    Technical specification
    • Unique ref.5640280
    • Product familyElevation
    • Product groupBin
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)13.3
    • Width (inches)7.48
    • Depth (inches)6.23
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Lbs)1.92
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code11 82 13
    • CSI MasterFormat 2014 TitleSolid Waste Bins
    • OmniClass Number23-39 45 25 13
    • OmniClass TitleSolid Waste Bins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States