Publish your products
Tork Elevation® Foam Soap Manual Dispenser, white
Tork Elevation® Foam Soap Manual Dispenser, white

    Tork Elevation® Foam Soap Manual Dispenser, white

    The perfect balance between luxury and value, our Tork Elevation® Foam Soap Manual Dispensing System uses highly concentrated, rich foam in a controlled closed dispensing system. This new system delivers nearly four times more hand washes per refill than liquid soap while offering a unique, luxurious, refreshing, and hygienic experience. Controlled usage 0.4 ml per dose. Low maintenance easy and quick to replace refills. More hand washings per refill & high capacity results in low cost-in-use – Sealed collapsible bottle refills reducing contamination and ensuring complete usage of the product.
    Technical specification
    • Unique ref.571501
    • Product familyElevation
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)11.26
    • Width (inches)4.45
    • Depth (inches)4.13
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)3.2
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States