Publish your products
Tork Counter Mount Foam Soap Dispenser
Tork Counter Mount Foam Soap Dispenser
Tork Counter Mount Foam Soap Dispenser
Tork Counter Mount Foam Soap Dispenser
Tork Counter Mount Foam Soap Dispenser
Tork Counter Mount Foam Soap Dispenser

    Tork Counter Mount Foam Soap Dispenser

    The new manual Tork Soap and Sanitizer dispenser is a flexible and versatile dispenser system, compatible with all Tork S4 foam and liquid soaps and sanitizers. Allowing you to use one solution across your entire facility. These new and upgraded dispensers offer a variable dose size to optimize consumption, hygiene and experience. Plus, the transparent window allows you to check refill type and level.
    Technical specification
    • Unique ref.571718
    • Product familyElevation
    • Product groupSoap
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)5.83
    • Width (inches)14.69
    • Depth (inches)15.28
    Related
    • Material mainPlastic
    • Designed inChina
    • Manufactured inPhilippines
    • Weight Net (Lbs)1.6
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit