Publish your products
Tork Xpressnap® Push-Button Drive-Thru Napkin Dispenser Black N4
Tork Xpressnap® Push-Button Drive-Thru Napkin Dispenser Black N4
Tork Xpressnap® Push-Button Drive-Thru Napkin Dispenser Black N4

    Tork Xpressnap® Push-Button Drive-Thru Napkin Dispenser Black N4

    Tork PeakServe®: the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the Tork PeakServe Adapter Small allows for stainless steel hand towel cabinets to be upgraded with higher capacity accommodating 1,000 continuous hand towels. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling.
    Technical specification
    • Unique ref.6532000
    • Product familySignature line
    • Product groupInterfold Dispenser Napkins
    • TypeObject (single object)
    • Date of publishing2022-10-07
    • Edition number1
    • Height (inches)24.5
    • Width (inches)9.25
    • Depth (inches)9.25
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5.7
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States