Publish your products
Tork Xpressnap Fit® Tabletop Napkin Dispenser
Tork Xpressnap Fit® Tabletop Napkin Dispenser
Tork Xpressnap Fit® Tabletop Napkin Dispenser

    Tork Xpressnap Fit® Tabletop Napkin Dispenser

    Run your business more efficiently. Tork Xpressnap Fit® dispensers are ideal for small chains and independent restaurants that offer napkins at the table or on counter. Our most compact Xpressnap system ever has one-at-a-time napkin dispensing with similar savings in waste and napkins. Tork Xpressnap Fit® not only serves more guests between refills – compared to fast fold and counter fold systems – it also cuts inventory space and reduces un-used napkins thrown-away by more than half.

    -A full size napkin is folded to fit the small footprint dispenser.

    -AD-A-Glance® customizable display window serves as an advertising tool to promote your business.

    -A durable and easy to clean dispenser reduces time for maintenance and protects napkins from dirt and spills.

    -The level indicator shows when it is time to refill, enabling 100% napkin availability. No more running out of napkins during peak times of day.

    Technical specification
    • Unique ref.732000
    • Product familyXpressnap
    • Product groupTabletop
    • TypeObject (single object)
    • Date of publishing2020-04-24
    • Edition number1
    • Height (inches)6.7
    • Width (inches)4.4
    • Depth (inches)5.6
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_75
    • Uniclass 2015 DescriptionSanitary towel dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit