Publish your products
Tork Electronic Hand Towel Dispenser, White
Tork Electronic Hand Towel Dispenser, White

    Tork Electronic Hand Towel Dispenser, White

    Tork Electronic Hand Towel Roll Dispenser is designed to last in busy restrooms, so you can rest assured it will always function as smoothly as day one. The paper roll index allows for quick and easy loading. An intuitive, one-touch, control panel helps you manage the length of the hand towel being dispensed at either 10 inches and 18 inches, and Sensor Mode for patron-activated dispensing, or Hanging Mode for ready-for-use hanging towel. The roll consumption indicator informs your staff at a glance, when it's time to refill. And hygienic, one-at-a-time dispensing encourages guests to only use as many hand towels as they need, helping you reduce waste and save on cost. The long-lasting battery life allows for dispensing up to 80 rolls of 1,000 feet of toweling. Accommodates a variety of 8 inch controlled roll towels.
    Technical specification
    • Unique ref.771720
    • Product familyPlastic
    • Product groupHand Towel
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)16.5
    • Width (inches)12.3
    • Depth (inches)9.4
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit