Publish your products
Tork Mini Mechanical Handtowel Dispenser, White
Tork Mini Mechanical Handtowel Dispenser, White
Tork Mini Mechanical Handtowel Dispenser, White

    Tork Mini Mechanical Handtowel Dispenser, White

    The Tork Mini Mechanical Hand Towel Roll Dispenser is ideal for environments where space is limited. Designed to fit tight spaces previously reserved for folded towels, the Tork Mini Mechanical Dispenser provides the operational benefits of a larger roll towel dispenser in a compact and attractive design. At just over 12 inches high, it is nearly six inches shorter than a full-size dispenser so it can fit into tight spaces like those between cabinets and countertops. Tork Mini Mechanical Dispenser does not require external electricity, wiring or batteries and the reversible cover can be installed to open from the left or right, increasing the options for placement. Dispenses and cuts a single 11-inch towel is ready and waiting for the next patron. There are no settings to adjust and no levers or buttons are required to operate the dispenser, reducing the risk of cross-contamination. The translucent cover saves maintenance time as staff can see at a glance when it is time to refill the dispenser, and the locking cover prevents pilferage. Accommodates a variety of 8 inch controlled roll towels.
    Technical specification
    • Unique ref.774720
    • Product familyPlastic
    • Product groupHand Towel
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)12.5
    • Width (inches)11.8
    • Depth (inches)7.5
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit