Publish your products
ET2 Gem E22833-18PCPC Wall Mount Bath Vanity
ET2 Gem E22833-18PCPC Wall Mount Bath Vanity
ET2 Gem E22833-18PCPC Wall Mount Bath Vanity

    ET2 Gem E22833-18PCPC Wall Mount Bath Vanity

    With the illusion of floating on air, the Gem Collection offers a touch of mystery to any room. Intertwined metal cubes are encased by clear crystal cubes, allowing xenon light to shine from within and bursting out through the embellished crystal. Inner metal cubes come in two options, Polished Chrome (PC) and Silver (SV).

    As Featured on Amazon.com

    #ET2Lighting #IndoorLighting #WallMountLight #VanityLight

    Specification
    • Technical Details

      Number of Bulb: 3
      Light Type: Xenon
      Bulb Type: G9
      Bulb Max Wattage: 40
      Total Wattage: 120
      Install Up/Down: All
      Rated Life: 2,000 Hours
      Rated Lumens: 2250
      Color Temperature: 2900 K
      Bulb(s): Included
      Dimmable: Yes
      Input Voltage: 120

      Width: 22"
      Height: 5.25"
      Extension: 6"
      HCO: 2"
      BP Width: 22.04"
      BP Height: 5.13"
      Hanging Weight: 5.28 lb.
      UPS Shippable: Yes

      Safety Rating: Damp
      Finish: Polished Chrome
      Material: Steel

    Technical specification
    • Unique ref.ET2-Gem-E22833-18PCPC-Wall-Mount-Bath-Vanity
    • Product familyLight Fixture
    • Product groupWall Mount
    • TypeDocumentation (info)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit