Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/766d658e-d759-45b3-b49d-9d096e04b0ed
Home
Categories
Furniture
Tables
Jack outdoor side table - teak - square - 54x54x38 cm
Available in United States
Ethnicraft
Follow
Jack outdoor side table - teak - square - 54x54x38 cm
With the same luxuriant shapes and curves as the wider Jack collection, the Teak Jack side table is the perfect accompaniment to ensure comfort and elegance when enjoying the outdoors.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
10257-Jack-outdoor-side-table
Product family
Jack
Product group
Side tables
Type
Object (single object)
Date of publishing
2026-06-24
Edition number
1
Height (mm)
38
Width (mm)
54
Depth (mm)
54
Links
Links
Product url
https://ethnicraft.com/p/10110257/Jack-outdoor-side-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Teak
Weight Net (Kg)
5.1
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download