Publish your products
Bok outdoor table - teak - square - 80x80x76 cm
Bok outdoor table - teak - square - 80x80x76 cm
    Ethnicraft

    Bok outdoor table - teak - square - 80x80x76 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. Just like its matching chair, the Bok dining table is another signature design. Its airy shape yet rock-solid construction make this piece a timeless and remarkable design to enjoy for all the years to come, while the adapted grooved tabletop in solid teak makes outdoor life a simple pleasure.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10296-Bok-outdoor-dining-table
    • Product familyBok
    • Product groupDining tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)80
    • Depth (mm)80
    Related
    • Material mainTeak
    • Weight Net (Kg)16.7
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit