Publish your products
Vime outdoor lounge chair - teak - beige cord - beige bouclé - 84 x 93 x 69 cm
Vime outdoor lounge chair - teak - beige cord - beige bouclé - 84 x 93 x 69 cm
Vime outdoor lounge chair - teak - beige cord - beige bouclé - 84 x 93 x 69 cm
    Ethnicraft

    Vime outdoor lounge chair - teak - beige cord - beige bouclé - 84 x 93 x 69 cm

    Like the delicate form of a bending branch or vine, the Vime lounge chair merges organic fluidity with luxurious comfort. Its sculptural frame, softened by generous cushions, creates an inviting retreat—whether indoors or under an open sky. Designed for moments of quiet reflection, the Vime embodies the effortless grace of nature’s design.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11791-Vime-outdoor-lounge-chair
    • Product familyMorpho by Tomorrowland
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)69
    • Width (mm)93
    • Depth (mm)84
    Related
    • Material mainTeak
    • Weight Net (Kg)16.9
    Classification
    • BIMobject CategoryFurniture - Armchairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit