Publish your products
Donut outdoor pouf - Mocha check fabric - XL - 80x80x43 cm
Ethnicraft

Donut outdoor pouf - Mocha check fabric - XL - 80x80x43 cm

Style your outdoor area in the most practical and cheerful way! With its subtle check fabric in gorgeous colourways, the Donut pouf is an easy-styling item to elevate a wide array of spaces. Yes the Donut features weather-proof fabric and quick dry foam, but that also doesn't prevent it from making its place indoors as well.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.20076-Donut-outdoor-pouf
  • Product familyDonut
  • Product groupPoufs
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
  • Height (mm)43
  • Width (mm)80
  • Depth (mm)80
Related
  • Material mainFabric
  • Weight Net (Kg)4.5
Classification
  • BIMobject CategoryFurniture - Sofas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit