Publish your products
Barrow lounge chair - Paon fabric - 81 x 79 x 71 cm
Barrow lounge chair - Paon fabric - 81 x 79 x 71 cm
Barrow lounge chair - Paon fabric - 81 x 79 x 71 cm
Barrow lounge chair - Paon fabric - 81 x 79 x 71 cm
    Ethnicraft

    Barrow lounge chair - Paon fabric - 81 x 79 x 71 cm

    Seeking its inspiration from the 50s, the Barrow lounge chair has an irresistible vintage vibe. The lightness of the metal foot base teamed with premium upholstery are a timeless addition to any space. Let yourself melt into the warm embrace of this incredibly comfortable chair.
    Technical specification
    • Unique ref.20089-Barrow-lounge-chair
    • Product familyBarrow
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)71
    • Width (mm)81
    • Depth (mm)79
    Related
    • Material mainFabric
    Classification
    • BIMobject CategoryFurniture - Armchairs