Publish your products
Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm
Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm
Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm
Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm
Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm
    Ethnicraft

    Ease sofa - 2 seater - Leche fabric - 180 x 92 x 75 cm

    The Ease collection places comfort and clarity at its core, offering generous proportions and quiet detailing suited to everyday living. With broad, grounding armrests and a deep, supportive seat, Ease is shaped for moments of pause. Upholstered in Italy, it pairs tactile softness with a calm, enduring presence. A considered piece that feels equally at home in relaxed and refined settings.
    Technical specification
    • Unique ref.20095-Ease-sofa
    • Product familyEase
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)75
    • Width (mm)180
    • Depth (mm)92
    Related
    • Material mainFabric
    Classification
    • BIMobject CategoryFurniture - Sofas
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit