Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/0b381e78-cf2c-4b03-a4f7-bf48462833c1
Home
Categories
Furniture
Sofas
N701 modular sofa - Ecru Eco fabric - 90° round corner - 120x120x76 cm
Available in United States
Ethnicraft
Follow
N701 modular sofa - Ecru Eco fabric - 90° round corner - 120x120x76 cm
The N701 sofa is an inviting design that oozes comfort and relaxation. By combining the different modules and sizes, you have unlimited possibilities when it comes to creating your own unique setting.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
20264-N701-modular-sofa
Product family
N701
Product group
Sofas
Type
Object (single object)
Date of publishing
2026-05-18
Edition number
1
Height (mm)
76
Width (mm)
120
Depth (mm)
120
Links
Links
Product url
https://ethnicraft.com/p/10120264/N701-modular-sofa
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Fabric
Weight Net (Kg)
24.55
Classification
Classification
BIMobject Category
Furniture - Sofas
Similar products
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Elm Sofa
4.7
(
30
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
168
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL240-1
4.5
(
249
)
Download