Publish your products
Revive bed - Sand linen - US Queen - with slats - removable cover - 161x217x109 cm
Ethnicraft

Revive bed - Sand linen - US Queen - with slats - removable cover - 161x217x109 cm

Find solace in the Revive bed, where comfort meets practicality. Its linen headboard, effortlessly removable for dry cleaning, ensures a fresh and inviting space. Stitched details add a touch of refined elegance and create a soft backdrop that whispers tranquility into the bedroom.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.21604-Revive-bed
  • Product familyRevive
  • Product groupBeds
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
  • Height (mm)109
  • Width (mm)217
  • Depth (mm)161
Related
  • Material mainFabric
  • Weight Net (Kg)78.1
Classification
  • BIMobject CategoryFurniture - Beds
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit