Publish your products
Canyon outdoor table - varnished concrete - Light Grey - oval - 230x115x76 cm
Canyon outdoor table - varnished concrete - Light Grey - oval - 230x115x76 cm
Canyon outdoor table - varnished concrete - Light Grey - oval - 230x115x76 cm
    Ethnicraft

    Canyon outdoor table - varnished concrete - Light Grey - oval - 230x115x76 cm

    The Canyon masterfully captures the essence of fluid movement into a solid form. Mirroring the natural flow and balance of a canyon, this dining table features legs positioned to interact dynamically, creating a corresponding yet intriguing balance. The negative space between each leg emphasizes this flowing motion, while their torsion suggests a mutual dependence, symbolising a state of poise. The central space adds a touch of airiness and lightness, ensuring ample space and comfort for those gathered around.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.25061-Canyon-outdoor-dining-table
    • Product familyCanyon
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)76
    • Width (mm)115
    • Depth (mm)230
    Related
    • Material mainConcrete
    • Weight Net (Kg)92.4
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit