Publish your products
Flow table lamp - varnished mahogany - rose brown - Beige fabric - 32 x 32 x 53 cm
Flow table lamp - varnished mahogany - rose brown - Beige fabric - 32 x 32 x 53 cm
    Ethnicraft

    Flow table lamp - varnished mahogany - rose brown - Beige fabric - 32 x 32 x 53 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow lamp translates the collection’s sculptural language into light, pairing refined craftsmanship with a softly expressive form. Both functional and atmospheric, it brings warmth, character and a subtle statement to the space.
    Technical specification
    • Unique ref.26970-Flow-table-lamp
    • Product familyFlow
    • Product groupTable Lighting
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)53
    • Width (mm)32
    • Depth (mm)32
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryLighting - Desk & Table
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit