Publish your products
Merge lounge chair - Loam fabric - 87 x 88 x 102 cm
Merge lounge chair - Loam fabric - 87 x 88 x 102 cm
Merge lounge chair - Loam fabric - 87 x 88 x 102 cm
Merge lounge chair - Loam fabric - 87 x 88 x 102 cm
    Ethnicraft

    Merge lounge chair - Loam fabric - 87 x 88 x 102 cm

    The Merge lounge chair combines elevated comfort with soft, embracing forms. Rounded contours and generous upholstery create a welcoming, cocooning seat, while the swivel-return base brings ease of movement to both residential and hospitality settings. Carefully balanced in proportion and rich in tactile softness, Merge introduces warmth and an inviting presence to contemporary interiors.
    Technical specification
    • Unique ref.27010-Merge-lounge-chair
    • Product familyMerge
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)102
    • Width (mm)87
    • Depth (mm)88
    Related
    • Material mainFabric
    Classification
    • BIMobject CategoryFurniture - Armchairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit