Publish your products
Core outdoor tray - teak - round - S - 48 x 48 x 5 cm
Core outdoor tray - teak - round - S - 48 x 48 x 5 cm
    Ethnicraft

    Core outdoor tray - teak - round - S - 48 x 48 x 5 cm

    A functional accessory with a refined, purposeful presence, the Core outdoor tray is designed for everyday outdoor living. Its generous surface is ideal for carrying drinks, plates, or essentials, and it can be paired with the outdoor tray tables for added versatility. Crafted in natural solid teak, the tray brings strength and durability to open-air settings.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.30002-Core-outdoor-tray
    • Product familyCore
    • Product groupTrays
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    • Height (mm)5
    • Width (mm)48
    • Depth (mm)48
    Related
    • Material mainTeak
    • Weight Net (Kg)2.2
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration

    Similar products

    3.9 out of 5 stars 3.9 (36)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit