Publish your products
PI coffee table - varnished mahogany - dark brown - rectangular - 155x58x38 cm
PI coffee table - varnished mahogany - dark brown - rectangular - 155x58x38 cm
    Ethnicraft

    PI coffee table - varnished mahogany - dark brown - rectangular - 155x58x38 cm

    The PI collection honours nature’s design, by keeping the strength, curves, and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI coffee table is finished by hand to ensure that the individual character of the wood is respected. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35006-PI-coffee-table
    • Product familyPolished Imperfect
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    • Height (mm)38
    • Width (mm)58
    • Depth (mm)155
    Related
    • Material mainWood
    • Weight Net (Kg)14.05
    Classification
    • BIMobject CategoryFurniture - Tables