Publish your products
Eda console - varnished mahogany - rose brown - 1 shelf - 130 x 40 x 78 cm
Eda console - varnished mahogany - rose brown - 1 shelf - 130 x 40 x 78 cm
    Ethnicraft

    Eda console - varnished mahogany - rose brown - 1 shelf - 130 x 40 x 78 cm

    The Eda collection explores rhythm and balance through softened geometry and flowing lines. Smooth transitions and continuous forms create a natural sense of movement, bringing together strength, lightness and thoughtful simplicity. The Eda console brings an elegant yet grounded presence to the living space, balancing everyday function with warmth and character.
    Technical specification
    • Unique ref.35189-Eda-console
    • Product familyEda
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)78
    • Width (mm)130
    • Depth (mm)40
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFurniture - Consoles
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit