Publish your products
Eda rack - varnished mahogany - rose brown - 180 x 40 x 184 cm
Eda rack - varnished mahogany - rose brown - 180 x 40 x 184 cm
    Ethnicraft

    Eda rack - varnished mahogany - rose brown - 180 x 40 x 184 cm

    The Eda collection explores rhythm and balance through softened geometry and flowing lines. Smooth transitions and continuous forms create a natural sense of movement, bringing together strength, lightness and thoughtful simplicity. With its open structure and balanced proportions, the Eda rack offers practical storage while bringing warmth and character to the space.
    Technical specification
    • Unique ref.35191-Eda-rack
    • Product familyEda
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)184
    • Width (mm)180
    • Depth (mm)40
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage