Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/5f4ee32d-88af-41a4-b4b1-1ffe066fec99
Home
Categories
Furniture
Tables
Torsion table - varnished oak - round - 127x127x76 cm
Available in United States
Ethnicraft
Follow
Torsion table - varnished oak - round - 127x127x76 cm
Airy with subtle complexities, the Torsion dining table incorporates advanced woodworking techniques to create a light table top with a torsaded base of sculptural elegance.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
50019-Torsion-dining-table
Product family
Torsion
Product group
Bistro Dining Tables
Type
Object (single object)
Date of publishing
2026-01-05
Edition number
1
Height (mm)
76
Width (mm)
127
Depth (mm)
127
Links
Links
Product url
https://ethnicraft.com/p/10150019/Torsion-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
50
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download