Publish your products
Torsion table - varnished oak - brown - round - 90x90x76 cm
Ethnicraft

Torsion table - varnished oak - brown - round - 90x90x76 cm

Airy with subtle complexities, the Torsion solid oak brown dining table incorporates advanced woodworking techniques to create a light table top with a torsaded base of sculptural elegance.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50024-Torsion-dining-table
  • Product familyTorsion
  • Product groupBistro Dining Tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)90
  • Depth (mm)90
Related
  • Material mainOak
  • Weight Net (Kg)33
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit