Publish your products
Roller Max side table - oak - round - removable cover - 40x40x42 cm
Roller Max side table - oak - round - removable cover - 40x40x42 cm
    Ethnicraft

    Roller Max side table - oak - round - removable cover - 40x40x42 cm

    Designed by Jacques Deneef, the Roller Max is a clever multifunctional item that combines a side table with storage. Encapsulated in its stacked wood-stick effect, the tabletop can be easily removed to hide the newspapers, toys, cushions and throws from daily life. The perfect solution for smaller living.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50047-Roller-Max-side-table
    • Product familyRoller Max
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)42
    • Width (mm)40
    • Depth (mm)40
    Related
    • Material mainOak
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit