Publish your products
Cena dining table - varnished oak - beige quartzite top - round 150x150x76 cm
Cena dining table - varnished oak - beige quartzite top - round 150x150x76 cm
    Ethnicraft

    Cena dining table - varnished oak - beige quartzite top - round 150x150x76 cm

    Named after the Italian word for "dinner," the Cena dining table is a celebration of nature’s organic beauty, transforming every gathering into a moment of connection. The sinuous base echoes the intricate twists and turns of tree roots and branches, grounding the piece in the poetry of the natural world. Above, the tabletop draws inspiration from Voronoi patterns—seen in honeycombs and the markings of a giraffe for example—creating a mesmerizing interplay of structure and spontaneity. More than a dining table, Cena is a sculptural tribute to nature’s artistry.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50201-Cena-dining-table
    • Product familyMorpho by Tomorrowland
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    • Height (mm)150
    • Width (mm)150
    • Depth (mm)76
    Related
    • Material mainOak
    • Weight Net (Kg)92.5
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit