Publish your products
Vime lounge chair - varnished oak - Dark Brown leather - Tobacco velvet 84x93x69 cm
Vime lounge chair - varnished oak - Dark Brown leather - Tobacco velvet 84x93x69 cm
Vime lounge chair - varnished oak - Dark Brown leather - Tobacco velvet 84x93x69 cm
    Ethnicraft

    Vime lounge chair - varnished oak - Dark Brown leather - Tobacco velvet 84x93x69 cm

    Like the delicate form of a bending branch or vine, the Vime lounge chair merges organic fluidity with luxurious comfort. Its sculptural frame, softened by generous cushions, creates an inviting retreat—whether indoors or under an open sky. Designed for moments of quiet reflection, the Vime embodies the effortless grace of nature’s design.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50232-Vime-lounge-chair
    • Product familyMorpho by Tomorrowland
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)93
    • Width (mm)84
    • Depth (mm)69
    Related
    • Material mainOak
    • Weight Net (Kg)21.4
    Classification
    • BIMobject CategoryFurniture - Armchairs