Publish your products
Jack lounge chair - oak - Ivory fabric 69/87/74f - 69 x 87 x 74 cm
Jack lounge chair - oak - Ivory fabric 69/87/74f - 69 x 87 x 74 cm
Jack lounge chair - oak - Ivory fabric 69/87/74f - 69 x 87 x 74 cm
Jack lounge chair - oak - Ivory fabric 69/87/74f - 69 x 87 x 74 cm
    Ethnicraft

    Jack lounge chair - oak - Ivory fabric 69/87/74f - 69 x 87 x 74 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. This lounge chair's clean lines are inspired by Scandinavian modernism, reinforcing a classic, vintage, feel that can be passed on to generations ahead.
    Technical specification
    • Unique ref.50493-Jack-lounge-chair
    • Product familyJack
    • Product groupLounge Chairs
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)74
    • Width (mm)69
    • Depth (mm)87
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Armchairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit