Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/7e7912e7-8fdd-484f-a50b-5b765729342b
Home
Categories
Furniture
Tables
Tripod coffee table - varnished oak - round - 96x96x36 cm
Available in United States
Ethnicraft
Follow
Tripod coffee table - varnished oak - round - 96x96x36 cm
Made of solid wood, the Tripod coffee table is characterized by clean lines and contemporary aesthetics.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
50530-Tripod-coffee-table
Product family
Tripod
Product group
Coffee Tables
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
36
Width (mm)
96
Depth (mm)
96
Links
Links
Product url
https://ethnicraft.com/p/10150530/Tripod-coffee-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download