Publish your products
Unda chair - varnished oak - Salt fabric - 61x58x81 cm
Unda chair - varnished oak - Salt fabric - 61x58x81 cm
Unda chair - varnished oak - Salt fabric - 61x58x81 cm
Unda chair - varnished oak - Salt fabric - 61x58x81 cm
    Ethnicraft

    Unda chair - varnished oak - Salt fabric - 61x58x81 cm

    Experience dining comfort like never before with the Unda. Defined by it's blend of materials, fluid lines and crafted piping trace the contours of the upholstered shell. Designed by Studio Segers, known for their pure and honest approach, every detail—down to the uniquely shaped legs—reflects sophistication.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50695-Unda-dining-chair
    • Product familyUnda
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)81
    • Width (mm)58
    • Depth (mm)61
    Related
    • Material mainOak
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit