Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/34b44e5f-4579-4afb-bb20-7597152c8838
Home
Categories
Furniture
Beds
Nordic II bed - oak - US King - with slats - 217x223x95 cm
Available in United States
Ethnicraft
Follow
Nordic II bed - oak - US King - with slats - 217x223x95 cm
4.9
(8 reviews)
Inspired by our Nordic range we developed Nordic II, a bedroom collection that combines elegant lines with the purity of solid wood.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51217-Nordic-II-bed
Product family
Nordic II
Product group
Beds
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
95
Width (mm)
223
Depth (mm)
217
Links
Links
Product url
https://ethnicraft.com/p/10151217/Nordic-II-bed
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
119
Classification
Classification
BIMobject Category
Furniture - Beds
Similar products
Ethnicraft
Nordic II bed - oak - US Queen - with slats - 177x223x95 cm
Download
Ethnicraft
PI bed - oak - Cloud fabric - mattress 180x200 - without slats - removable cover - 202x222x105 cm
4.5
(
17
)
Download
Ethnicraft
Spindle bed - reclaimed teak - US Queen - with slats - 163x213x97 cm
Download
Ethnicraft
PI bed - oak - Cloud fabric - mattress 160x200 - without slats - removable cover - 182x222x105 cm
4.7
(
9
)
Download
Ethnicraft
Spindle bed - oak - mattress 160x200 - without slats - 170x210x97 cm
Download
Ethnicraft
Spindle bed - oak - mattress 90x200 - without slats - 100x210x97 cm
Download