Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/add53d03-a70d-430a-b8d4-a8e87c610de8
Home
Categories
Furniture
Shelving & Storage
Spindle bedside table - varnished oak - black - 1 drawer - 55x35x52 cm
Available in United States
Ethnicraft
Follow
Spindle bedside table - varnished oak - black - 1 drawer - 55x35x52 cm
With its one drawer, open space and slightly tapered legs, the Spindle bedside table is the perfect no-nonsense companion for the striking Spindle bed.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51235-Spindle-bedside-table
Product family
Spindle
Product group
Bedside tables
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
52
Width (mm)
35
Depth (mm)
55
Links
Links
Product url
https://ethnicraft.com/p/10151235/Spindle-bedside-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
14
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download
Southwest Solutions Group
Buffet Table Residential Furniture
5.0
(
12
)
Download