Publish your products
Nordic coffee table - oak - 1 drawer - rectangular - 120x70x35 cm
Nordic coffee table - oak - 1 drawer - rectangular - 120x70x35 cm
Nordic coffee table - oak - 1 drawer - rectangular - 120x70x35 cm
    Ethnicraft

    Nordic coffee table - oak - 1 drawer - rectangular - 120x70x35 cm

    Our Nordic collection combines refined design with the purity of solid wood. The bevelled edges gives this solid oak furniture an extra edge, we would say.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51445-Nordic-coffee-table
    • Product familyNordic
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)35
    • Width (mm)70
    • Depth (mm)120
    Related
    • Material mainOak
    • Weight Net (Kg)51
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit