Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/cb99cb4a-be52-4e25-99ec-4603b74e0220
Home
Categories
Furniture
Tables
Bok table - oak - rectangular - 140x80x76 cm
Available in United States
Ethnicraft
Follow
Bok table - oak - rectangular - 140x80x76 cm
4.8
(5 reviews)
Just like its matching chair, the Bok dining table has become one of our signature designs. Its airy shape yet rock solid construction make this piece a timeless and remarkable design to enjoy for years to come.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51500-Bok-dining-table
Product family
Bok
Product group
Dining tables
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
76
Width (mm)
80
Depth (mm)
140
Links
Links
Product url
https://ethnicraft.com/p/10151500/Bok-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
27
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furniture
OmniClass Number
23-11 29 17 13 11
OmniClass Title
Patio Dining Tables
Similar products
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download