Publish your products
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
Elin outdoor dining chair - aluminium - Sand 45x51x84 cm
    Ethnicraft

    Elin outdoor dining chair - aluminium - Sand 45x51x84 cm

    The Elin outdoor dining chair reinterprets a familiar silhouette with a light, contemporary touch. Crafted from aluminium with woven detailing, it brings together material contrast and visual warmth in a form that feels both classic and current. Lightweight and versatile, it integrates naturally into a range of outdoor settings. Elin is shaped for everyday gathering, relaxed, enduring, and quietly assured.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.60573-Elin-outdoor-dining-chair
    • Product familyElin
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)51
    • Width (mm)45
    • Depth (mm)84
    Related
    • Material mainAluminium
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit