Publish your products
Fan-coil sea range ESTSEA 001 EC
Eurapo
Archived

Fan-coil sea range ESTSEA 001 EC

SEA-RANGE

After cruising up and down the great European rivers, EURAPO has evolved its expertise to develop a product designed exclusively for navigation on the open sea under the EURAPO MARINE brand. This has led to the creation of the new series of SEA-Range fan coil units: designed with ad hoc technological solutions, with selected, reliable materials and put through aerodynamic, thermal and acoustic testing, with performance certified by the EURAPO Laboratories.
With its solid geometry, top-quality components and ergonomic content, designed specifically for sea cruisers, SEA-Range actually offers two important strategic advantages:
• compact units that are as small as possible to adapt to the space available;
• easy access from corridors for inspection and maintenance purposes, without needing to disturb the privacy of cabin guests.

Specification
  • FEATURES

    STRUCTURE: double skin structure composed by 8/10 mm galvanized metal sheet insulated with polyolefin closed cell thermal insulation material (thickness 12 mm).

    AIR DELIVERY SPIGOT/FRESH AIR INTAKE: air supply spigot ø 150 mm – Fresh air intake spigot ø 100 mm.

    COIL: galvanized steel frame (thickness 1,2 mm) and aluminium fin pack.

    Headers made by brass, connection G1/2” Gas female, provided with air vent/water drainage.

    Copper pipes.

    ASYNCHRONOUS FAN DECK: composed by 230V-50/60 Hz-IP 44 Cl. B electric motor, scrolls and impellers in galvanized steel mounted in an aluminium cradle.

    EST version: galvanized steel impellers and aluminium cradle.

    FILTER: composed by a metal frame and a galvanized wire mesh protecting the filter media.

    Filtration grade: G1 - Thickness: 5mm.

    CONDENSATE TRAY: made by galvanized metal sheet insulated with polyolefin closed cell thermal insulation material (thickness 3 mm).

    FIXING SUPPORTS: galvanized metal plate, thickness 2,5 mm.

    ACCESSORIES

    3 WAYS VALVE KIT: ON/OFF 3 ways, 4 portvalve, kvs 1,6, 1/2” GM.

    CU-SS AISI COIL: stainless steel AISI 316L frame (thickness 12 mm) and copper fin pack.

    STAINLESS STEEL CONDENSATE TRAY: stainless steel AISI 316L condensate tray.

    ELECTRIC HEATER: stainless steel AISI 321 structure - ø 8,5 mm stainless steel AISI 321 pipe - Power: 1000 W – 230V, 50/60 Hz.

Technical specification
  • Unique ref.Fancoil-ESTSEA-RANGE
  • Product familyFan coils units
  • Product groupConcealed
  • TypeObject (single object)
  • Date of publishing2022-10-18
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryCopper
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3050
  • CSI UniFormat II TitleTerminal & Package Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit