Publish your products
EAC Standard Top Mount 8" Spigot - Glass Railing
EAC Standard Top Mount 8" Spigot - Glass Railing
EAC Standard Top Mount 8" Spigot - Glass Railing
EAC Standard Top Mount 8" Spigot - Glass Railing

    EAC Standard Top Mount 8" Spigot - Glass Railing

    The EAC Standard Top Mount 8" Spigots are an ideal choice for stair applications in Frameless Glass Railings, thanks to their innovative stopper pin that effectively prevents glass panels from shifting over time. Our 8" Standard Top Mount Spigots are engineered to meet rigorous standards of quality, designed for aesthetically pleasing frameless glass railing systems. Crafted from Duplex 2205 low carbon ultra-marine grade stainless steel, these spigots offer exceptional corrosion resistance, more than double the yield strength, and 20% higher tensile strength compared to 316 grade stainless steel. This makes them ideal for outdoor frameless glass railing installations in environments prone to high corrosion, such as those exposed to chlorine, Sulphur dioxide, high humidity, or other harmful substances (e.g., coastal regions and swimming pools).

    The installation of glass panels is simplified with our friction system, ensuring a secure fit and enabling vertical adjustment without the need for drilling holes in the glass. An adjustable leveling plate equipped with 4 adjustment screws ensures that the spigots and glass railing remain level, even on uneven surfaces.

    Specification
    • Spigot Height: 202mm

      Spigot Width: 100mm

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Gold, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Standard-Top-Mount-8-Spigot
    • Product familyGlass Railing System
    • Product groupStandard Spigots
    • TypeBuilding Material
    • Date of publishing2024-07-22
    • Edition number1
    • Height (mm)202
    • Width (mm)100
    • Depth (mm)202
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2.34
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States