Publish your products
EAC Elite Posts - S1 Side Mount Series - Glass Railing
EAC Elite Posts - S1 Side Mount Series - Glass Railing
EAC Elite Posts - S1 Side Mount Series - Glass Railing
EAC Elite Posts - S1 Side Mount Series - Glass Railing
EAC Elite Posts - S1 Side Mount Series - Glass Railing

    EAC Elite Posts - S1 Side Mount Series - Glass Railing

    The S1 Series Elite Posts are modern, prefabricated side mount posts designed for both interior and exterior residential glass railing applications. These posts provide a versatile solution that blends style and functionality for your railing projects. For added support and flexibility, they can be paired with our Optional Side Mount Post Support with Tilt-Lock™ technology (SSUC702), sold separately.

    Design Features for Every Application

    The S1 Series includes a variety of post options such as Blank, Line, Corner, and End Posts, designed specifically for 1070mm (42 1/8″) high landing and stair applications. Each post is crafted with fully welded tube supports for exceptional strength and stability, ensuring they integrate smoothly with our handrail systems.

    One of the key advantages of the side mount design is that it optimizes space on landings and stairs. The posts are mounted to the side, reducing obstruction in high-traffic areas, and creating a more open, accessible environment.

    Key Features for Superior Performance

    • Square Glass Clips: These clips provide a secure and modern way to install glass panels, ensuring precise alignment while maintaining a minimalist aesthetic.
    • Fixed and Swivel Models: Fully welded square stems offer flexibility for both straight and angled installations, making the S1 Series ideal for stairs and landings.
    • Side Mount Post Support with Tilt-Lock™ Technology: Paired with the posts, this support features 3° tilt adjustment and a unique grip mechanism that locks the post securely in place. It also includes a sloped design with drain holes for optimal water drainage, ensuring lasting performance.

    Durability and Aesthetics

    With their clean lines and modern design, the S1 Series Elite Posts are a perfect fit for both interior and exterior applications. The posts integrate seamlessly with handrails to provide a sophisticated look while ensuring long-term performance and stability.

    The EAC S1 Series Elite Posts offer a combination of refined aesthetics and robust construction, making them a reliable and stylish choice for any glass railing system.

    Specification
    • Post Material (Satin Finish): 316 grade Stainless Steel

      Post Material (Black Finish): Powder Coated 304 grade Stainless Steel 

      Stainless Steel Tube Thickness: 2mm

      Glass Thickness: 10-12mm

      Post Height (without handrail): 1045mm (41 1/8")

      Post Height (with handrail): 1070mm (42 1/8")

      Post Width (without baseplate): 40mm (1 9/16") 

      Handrail Attachment Plate: 180° for End & Line Post & 90° for Corner Post

    Technical specification
    • Unique ref.EAC_Elite_Posts_S1_SideMount_Series
    • Product familyGlass Railing System
    • Product groupPrefabricated Elite Posts
    • TypeBuilding Material
    • Date of publishing2025-07-15
    • Edition number1
    • Height (mm)1067
    • Width (mm)40
    • Depth (mm)2
    Related
    • Material mainStainless steel 316
    • Material secondaryTempered glass
    • Weight Net (Kg)4.95
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit