Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eurofred/products/24b61b03-63a0-4635-b44d-0f9ed258c77d
Home
Categories
HVAC
Heat Pumps
Heat Pump DAITSU ACTIVE 2 AOWD2 06X 3IDA11498
Unavailable in United States
Eurofred
Follow
Heat Pump DAITSU ACTIVE 2 AOWD2 06X 3IDA11498
Daitsu Monobloc Active Multitasking System AOWD2 06X
Download
Technical specification
Technical specification
Unique ref.
heat-pump-daitsu-active-2-aowd2-06x-3ida11498
Product family
Heat Pump
Product group
Heat Pump
Type
Object (single object)
Date of publishing
2025-10-31
Edition number
1
Height (mm)
795
Width (mm)
1167
Depth (mm)
407
Links
Links
Product url
https://www.eurofred.com/monobloc/sistema-multitarea-daitsu-monobloc-active-aowd2-06x/p/3IDA11498
Product certification
https://www.eurofred.com/monobloc/sistema-multitarea-daitsu-monobloc-active-aowd2-06x/p/3IDA11498
Technical description
https://www.eurofred.com/monobloc/sistema-multitarea-daitsu-monobloc-active-aowd2-06x/p/3IDA11498
Related
Related
Material main
Galvanized steel
Material secondary
ABS
Designed in
China
Manufactured in
China
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
IFC classification
Actuator
ETIM Code
EC012034
ETIM Name
Heat pump (air/water) monobloc type
Region availability
Europe
Portugal
Spain
Similar products
Eurofred
Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump
Download
Eurofred
Daitsu Monobloc Drive 50kW Industrial Heat Pump
Download
Eurofred
Daitsu Monobloc Active II Multifunctional Tank
Download
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
2.7
(
7
)
Download
ECO2 Systems LLC
4.5kW Heat Pump
Download
Johnson Controls
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps
4.9
(
7
)
Download