Publish your products
Bidore 95 Corner Style Gas Fireplace
Bidore 95 Corner Style Gas Fireplace
Bidore 95 Corner Style Gas Fireplace
    Archived

    Bidore 95 Corner Style Gas Fireplace

    A stunning, frameless, linear right or left corner direct vent gas fireplace, the Bidore 95 showcases a clean contemporary design. All glass corners allow an unobstructed view of this modern gas fireplace.

    Element4 fireplaces feature unique Fire Media options, which sit directly in the flames. Choose between log set, fire glass, white Carrara pebbles, grey stones, or our new Landscapes Series of pre-curated media mixes. Scroll down to see them all.

    The Bidore 95 highlights seamless trim, improved tube-style burners, and the E-Save Control System which can save up to 45% on fuel consumption, making for a stylish and efficient fireplace. All Element4 fireplaces can be fitted for propane.

    This model comes standard with an InvisiMesh safety screen; however, it can be upgraded to include a Glass Safety Barrier for the same protection and a 100% clean and trimless appeal.

    The Biodore 95 is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

    Specification
    • Gas Type : Natural Gas or Propane

      Burner : Single Burner

      Heat Output (Natural Gas) : 17,050 - 36,200 BTU/hr

      Heat Output (LPG) : 13,650 - 32,400 BTU/hr

      Viewable Opening : 35-15/16" W x 16-9/16" H

      Framing : Please refer to the Installation Manual for more information

      Approximate Fireplace Weight: 280 lbs.

      Venting : Requires 5" x 8" direct vent

      Flame Adjustment : Yes

      Interior : Anthracite

      Optional Designer Interiors : Reflective Black or Concrete Style

      Remote Control : Yes

      Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

      Electronic Ignition : Yes

      Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces

      Mass Approval Code: G3-0219-3

      Efficiency: 83%

    Technical specification
    • Unique ref.bidore-95-corner-style-gas-fireplace
    • Product familyElement4 - Direct Vent
    • Product groupCorner Style
    • TypeObject (single object)
    • Date of publishing2022-02-07
    • Edition number1
    • Height (inches)16.6
    • Width (inches)35.9
    • Depth (inches)12.8
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Lbs)280
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit