Club 140 T: See-Through Gas Fireplace

Club 140 T: See-Through Gas Fireplace

The Club 140 T is a modern see-through fireplace with an ace up its sleeve. It features perfect linear proportions, a highly efficient flame, and a clean, frameless, finish but that’s just the beginning.

The Club Series gas fireplaces come standard with the innovative LED burner system. This system combines colorful LED lighting and fire, with a multitude of color options at your fingertips.

In addition, this fireplace delivers exactly the right ambiance as the flame height, temperature and an LED illumination are all completely controllable via the included E-Save remote. Take even more nuanced control by utilizing the intuitive ProControl App which also comes standard with all Club Series fireplaces.

The Club 140 T, modern see-through gas fireplace, is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : LED Burner

    Heat Output (Natural Gas) : 15,000 - 71,000 BTU/hr

    Heat Output (LPG) : 13,000 - 64,000 BTU/hr

    Viewable Opening : 54-9/16" W x 16-5/8" H

    Framing : Please refer to the Installation Manual for more information

    Approximate Fireplace Weight: 220 lbs.

    Venting : Requires 5" x 8" direct vent

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style (by request)

    Remote Control : Standard

    ProControl (App Control) : Standard

    Fireplace Control Options : Puck Wall Control & Home Automation Cable

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA 9.4 - Vented Gas Fireplaces

    Mass Approval Code: G3-0116-219

    Efficiency: 89%

Technical specification
  • Unique ref.club-140-t-see-through-gas-fireplace
  • Collection setElement4 - Direct Vent
  • CollectionSee-Through
  • TypeObject (single object)
  • Date of publishing2022-02-07
  • Edition number1
  • Height (inches)16.3
  • Width (inches)54.6
  • Depth (inches)14.8
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)220
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States