Summum 140 3/S 3-Sided Gas Fireplace

Summum 140 3/S 3-Sided Gas Fireplace

The Summum 140 3/S 3 Sided is the only fireplace with four real flame burners and a bottom burner. This makes it optimally adaptable and also very attractive, even when burning with minimal flame. In addition, there are LED lights on the ends to give the appearance of glowing embers.

With four different settings, each of which creates different flame effects makes the Summum 140 is a versatile fireplace that easily adapts to the ambiance and the desired temperature.

The Summum 140 is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : Real Flame Quad Burner with LEDs

    Heat Output (Natural Gas) : 20,463 - 81,341 BTU/hr

    Heat Output (LPG) : 19,955 - 80,544 BTU/hr

    Viewable Opening : 54-7/16" W x 16-9/16" H

    Framing : Please refer to the Installation Manual for more information

    Venting : Requires 5" x 8" direct vent

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style

    Remote Control : Yes

    Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces

    Efficiency: 90%

Technical specification
  • Unique ref.summum-140-3s-3-sided-gas-fireplace
  • Collection setElement4 - Direct Vent
  • Collection3-Sided
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
  • Height (inches)16.5
  • Width (inches)54.5
  • Depth (inches)15.5
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)285
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 1.4 CodeL828
  • Uniclass 1.4 DescriptionFireplaces
  • Uniclass 2.0 CodePR-60-36-74
  • Uniclass 2.0 DescriptionRoom Heaters
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • NBS Reference Code60-36-74
  • NBS Reference DescriptionRoom Heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States