Publish your products
Atica®1100 PUR Insulated sandwich panel
Europerfil
Archived

Atica®1100 PUR Insulated sandwich panel

Atica®1100 PUR is a self-supporting double skin metal faced insulating polyurethane (PUR) sandwich panel for wall cladding, with hidding fixing joint system. Thicknesses from 40 mm up to 100 mm. Cover width 1100 mm. Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide.Used for architectural walls. Vertical installation.
Specification
  • Atica®1100 PUR is a self-supporting double skin metal faced insulating polyurethane (PUR) sandwich panel for wall cladding, with hidding fixing joint system. Thicknesses from 40 mm up to 100 mm. Cover width 1100 mm. Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide.Used for architectural walls. Vertical installation. CE marking (EN 14509). Fire reaction Euroclase B-s2,d0. The panel is supplied with self-drilling screws and load distribution plates. Optional complements: omega transversal seal system in steel or extruded aluminium shell, longitudinal and transversal EPDM seals, roller and gauges for EPDM seal assembly,anchor clip.
Technical specification
  • Unique ref.atica_1100_pur
  • Product familyFaçade sandwich panel
  • Product groupPIR-PUR Façade Sandwich Panel Hidden fixing
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
  • Width (mm)1100
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615